A variety of automatic home standby transfer switches are available for use with Generac automatic home standby and commercial generators. They transfer power automatically to the generator source and switch back to utility power when it is restored.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
12 of 54 results showing
Transfer Switch, Automatic | 100A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN100K3_
Model Number: RTSN100K3
Transfer Switch, Automatic | 100A Non-Service Entrance Rated | 50Hz
Base Model/SKU: RTSN100R3_
Model Number: RTSN100R3
Transfer Switch, Automatic | 200A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN200G3_
Model Number: RTSN200G3
Transfer Switch, Automatic | 200A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN200J3_
Model Number: RTSN200J3
Transfer Switch, Automatic | 200A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN200K3_
Model Number: RTSN200K3
Transfer Switch, Automatic | 200A Non-Service Entrance Rated | 50Hz
Base Model/SKU: RTSN200R3_
Model Number: RTSN200R3
Transfer Switch, Automatic | 400A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN400G3_
Model Number: RTSN400G3
Transfer Switch, Automatic | 400A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN400J3_
Model Number: RTSN400J3
Transfer Switch, Automatic | 400A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN400K3_
Model Number: RTSN400K3
Transfer Switch, Automatic | 400A Non-Service Entrance Rated | 50Hz
Base Model/SKU: RTSN400R3_
Model Number: RTSN400R3
Transfer Switch, Automatic | 600A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN600G3_
Model Number: RTSN600G3
Transfer Switch, Automatic | 600A Non-Service Entrance Rated | Three Phase
Base Model/SKU: RTSN600J3_
Model Number: RTSN600J3